HUBBELL CANADA
Image of 664X43D Industrial Grade, Manual Motor Controllers, Enclosed Rotary Motor Controllers, 40A 600V AC, Terminal Screws, Thermoplastic 4X Non-metallic Enclosure

Industrial Grade, Manual Motor Controllers, Enclosed Rotary Motor Controllers, 40A 600V AC, Terminal Screws, Thermoplastic 4X Non-metallic Enclosure

Brand: Bryant

Catalog ID: 664X43D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Enclosed Rotary Motor Controllers, Three Pole, 40A 600V AC, Terminal Screws, Black, In NEMA 4X Stainless Steel

  • Manual Motor Controllers
  • Enclosed Rotary Motor Controllers
  • Three Pole
  • 40A 600V AC
  • Terminal Screws

General

Application

Rotary

Catalog Number

664X43D

Enclosure Type

EU RoHS Indicator

No

Number Of Poles

3 Pole

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631908

Electrical Ratings

Amperage Rating

40 A

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Poles

3 Pole