
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS60PJ
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
LED Power Indicators and Jog
Application
Heavy Duty Industrial and/or Washdown
Catalog Number
HBLDS60PJ
Color
Gray
Enclosure Type
IP69k and UL Type 4X, 12
Environmental Conditions
Indoor and Outdoor
Horsepower - Maximum
50
Ingress Protection
IP69k, NEMA Type 4X, 12
Material - Mounting Hardware
Stainless Steel Screw Mounting
Mounting Method
External fully adjustable feet
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Without Impact Maximum continuous 75°C and minimum -40 °C
Specifications
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585763286
Height
5.94 in
Hub Size
1/ 1/4"
Weight
3.363 lb
Dielectric Strength
Withstands 3000V AC minimum
Wire Size
#2 to #10 AWG
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
cULus Listed
Horsepower - Maximum
50
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Without Impact Maximum continuous 75°C and minimum -40 °C
Mounting Method
External fully adjustable feet