
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS3MQR
Standard Product
Catalog Number
HBLDS3MQR
EU RoHS Indicator
No
Horsepower - Maximum
Ingress Protection
IP67
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Disconnect Switches
UPC
783585310930
Dimensions
8.5 in x 6 in x 4.12 in
Height
4.12 in
Length
8.5 in
Weight
2.95 lb
Width
6 in
Amperage Rating
30 A
Connectivity
Pre-Wired
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Three Phase
Wattage
18000
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
Load Capacity
Inductive
Horsepower - Maximum
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact