
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PG6
Actuator
Push Buttons
Catalog Number
PG6
Contact Configuration
Momentary
EU RoHS Indicator
No
Indicator(s) Type
None
Material - Mounting Hardware
Cable Mounted
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Type
Replacement Inserts
UPC
783585620053
Weight
0.45 lb
Amperage Rating
6 A
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Actuator
Push Buttons
Indicator(s) Type
None
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10