HUBBELL CANADA
Image of 4925I Industrial Grade, Toggle Switches, General Purpose AC, Double Pole- Double Throw Center Off, 20A120/277V AC, Back and Side Wired

Industrial Grade, Toggle Switches, General Purpose AC, Double Pole- Double Throw Center Off, 20A120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 4925I

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole- Double Throw Center Off, 20A120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Double Pole- Double Throw Center Off
  • 20A120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4925I

Color

Style

Double Pole Double Throw

Type

Toggle

UPC

781786658332

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10