HUBBELL CANADA
Image of 3025BRN Industrial Grade, Toggle Switches, General Purpose AC, Double-Pole Double-Throw Center Off, 30A120/277V AC, Back and Side Wired, Brown

Industrial Grade, Toggle Switches, General Purpose AC, Double-Pole Double-Throw Center Off, 30A120/277V AC, Back and Side Wired, Brown

Brand: Bryant

Catalog ID: 3025BRN

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double-Pole Double-Throw Center Off, 30A120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Double-Pole Double-Throw Center Off
  • 30A120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

3025BRN

Color

Style

Double Pole Double Throw

Type

Toggle

UPC

781786650305

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10