HUBBELL CANADA
Image of 4921 Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 20A 120/277V AC Back and Side Wired

Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 20A 120/277V AC Back and Side Wired

Brand: Bryant

Catalog ID: 4921

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 20A 120/277V AC,Brown Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Momentary Single Pole-Double Throw Center Off
  • 20A 120/277V AC
  • Brown Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4921

Color

Style

Single Pole Double Throw

Type

Toggle

UPC

781786624061

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10