HUBBELL CANADA
Image of 4821I Industrial Grade, ToggleSwitches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired

Industrial Grade, ToggleSwitches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 4821I

Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, White

  • Toggle
  • General Purpose AC
  • Momentary Single Pole-Double Throw Center Off
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4821I

Color

Style

Single Pole Double Throw

Type

Toggle

UPC

781786623729

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10