HUBBELL CANADA
Image of IR322APG Industrial REBOX® Series, 36" High X 24" Wide X 24" Deep, AC3, Preconfigured, Gray

Industrial REBOX® Series, 36" High X 24" Wide X 24" Deep, AC3, Preconfigured, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IR322APG

Industrial REBOX®, 36" High X 24" Wide X 24" Deep, AC3, Preconfigured, Gray

  • AC3
  • Preconfigured
  • Gray

General

Catalog Number

IR322APG

Series

REBOX® Series

Sub Brand

Cabinets

Type

Air Conditioner Cabinet

UPC

662620606255

Dimensions

Depth

24

Height

36 in