HUBBELL CANADA
Image of IR321APG Industrial REBOX® Series, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

Industrial REBOX® Series, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IR321APG

Industrial REBOX®, 36" High X 24" Wide X12" Deep, AC1, Preconfigured, Gray

  • AC1
  • Preconfigured
  • Gray

General

Catalog Number

IR321APG

Series

REBOX® Series

Sub Brand

Cabinets

Type

Air Conditioner Cabinet

UPC

662620604367

Dimensions

Depth

12

Height

36 in