HUBBELL CANADA
Image of IR421APG Industrial REBOX® Series, 48" High X24" Wide X 12" Deep, AC1, Pre-Configured, Gray

Industrial REBOX® Series, 48" High X24" Wide X 12" Deep, AC1, Pre-Configured, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IR421APG

Industrial REBOX®, 48" High X24" Wide X 12" Deep, AC1, Pre-Configured, Gray

  • AC1
  • Pre-Configured
  • Gray

General

Catalog Number

IR421APG

Series

REBOX® Series

Sub Brand

Cabinets

Type

Air Conditioner Cabinet

UPC

662620604374

Dimensions

Depth

12

Height

48 in