HUBBELL CANADA
Image of IR321UG Industrial REBOX® Series, NEMA 4/12, 36"H x 24"W x 12"D, Gray Polyester

Industrial REBOX® Series, NEMA 4/12, 36"H x 24"W x 12"D, Gray Polyester

Brand: Hubbell Premise Wiring

Catalog ID: IR321UG

Industrial REBOX®, NEMA 4/12, 36"H x 24"W x 12"D, Gray Polyester

  • 36"H x 24"W x 12"D
  • Gray Polyester

User Configurable

General

Application

Network Housing

Catalog Number

IR321UG

Color

Construction Material - Main

Steel

Material

Steel

Series

REBOX® Series

Sub Brand

Industrial REBOX®

Type

Heavy Duty

UPC

662620656632

Dimensions

Cubic Capacity

10368 cu.in

Depth

12 in

Height

36 in

Width

24 in

Certifications And Compliance

Industry Standard(s)

UL 508A, NEMA 4