HUBBELL CANADA
Image of IR323PG3 Industrial REBOX® Series, NEMA 4/12, 36"H x 24"W x 30"D, Gray Polyester

Industrial REBOX® Series, NEMA 4/12, 36"H x 24"W x 30"D, Gray Polyester

Brand: Hubbell Premise Wiring

Catalog ID: IR323PG3

Industrial REBOX®, NEMA 4/12, 36"H x 24"W x 30"D, Gray Polyester

  • 36"H x 24"W x 30"D
  • Gray Polyester

General

Application

Pre-Configured REBOX® Enclosures

Catalog Number

IR323PG3

Material

Steel

Series

REBOX® Series

Type

3-Door Rear Access

UPC

662620661278

Dimensions

Depth

30

Height

36 in