HUBBELL CANADA
Image of IR422PG Industrial REBOX® Series, NEMA 4/12, 48"H x 24"W x 24"D, Gray Polyester

Industrial REBOX® Series, NEMA 4/12, 48"H x 24"W x 24"D, Gray Polyester

OR

Brand: Hubbell Premise Wiring

Catalog ID: IR422PG

Industrial REBOX®, NEMA 4/12, 48"H x 24"W x 24"D, Gray Polyester

  • 48"H x 24"W x 24"D
  • Gray Polyester

Standard Product

General

Application

Industrial REBOX®, Pre-Configured, 48" Height X 24" Depth, Gray

Catalog Number

IR422PG

Construction Material - Main

Steel

Material

Steel

Series

REBOX® Series

Size

48" H X 24" W

Sub Brand

Cabinets

Type

Industrial REBOX®

UPC

662620656373

Dimensions

Depth

24

Height

48 in

Size

48" H X 24" W

Certifications And Compliance

Industry Standard(s)

Per TIA