HUBBELL CANADA
Image of IR323PS3 Industrial REBOX® Series, NEMA 4X, 36"H x 24"W x 30"D, Stainless Steel

Industrial REBOX® Series, NEMA 4X, 36"H x 24"W x 30"D, Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: IR323PS3

Industrial REBOX®, NEMA 4X, 36"H x 24"W x 30"D, Stainless Steel

  • 36"H x 24"W x 30"D
  • Stainless Steel

General

Application

Pre-Configured REBOX® Enclosures

Catalog Number

IR323PS3

Material

Stainless Steel

Series

REBOX® Series

Type

3-Door Rear Access

UPC

662620661292

Dimensions

Depth

30

Height

36 in