
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAP2123ILINA
SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.
SNAPConnect®, Self-grounding, LED Indicator
Action
SPDT
Application
Illuminated
Catalog Number
SNAP2123ILINA
Color
EU RoHS Indicator
No
Indicator
Light On with Load Off
Indicator(s) Type
Blue LED
Item Type
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
SNAPConnect® Devices
Specifications
Style
Three Way
Type
Rocker/Decorator
UPC
783585186337
Dimensions
4.28 in x 1.44 in x 1.54 in
Height
1.54 in
Length
4.28 in
Width
1.44 in
Amperage Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
SPDT
Indicator
Light On with Load Off
Indicator(s) Type
Blue LED
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
10