HUBBELL CANADA
Image of SNAP2101PLRNA Industrial/Commercial Grade, SNAPConnect® Series, Decorator Switches, Pilot Single Pole, 15A 120/277V AC,

Industrial/Commercial Grade, SNAPConnect® Series, Decorator Switches, Pilot Single Pole, 15A 120/277V AC,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP2101PLRNA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect® Series, Decorator Switches, Pilot Single Pole, 15A 120/277V AC, Red,

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Self-grounding staple assures continuity to wall box

SNAPConnect®, Self-grounding, LED Indicator

General

Application

Pilot Light

Catalog Number

SNAP2101PLRNA

Color

EU RoHS Indicator

No

Indicator

Light On with Load On

Indicator(s) Type

Red LED

Item Type

Material

Thermoplastic

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

SNAPConnect® Devices

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Rocker Material - Thermoplastic
  • Terminals - Brass
  • Top Material - Thermoplastic, Blue

Style

Single Pole

Type

Rocker/Decorator

UPC

783585189581

Dimensions

Dimensions

4.28 in x 1.44 in x 1.54 in

Height

1.54 in

Length

4.28 in

Width

1.44 in

Electrical Ratings

Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Indicator

Light On with Load On

Indicator(s) Type

Red LED

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

Single Pole

Logistics

Carton Quantity

10