HUBBELL CANADA
Image of HBLMPD Inlet, 1/4'' tab terminations with divider

Inlet, 1/4'' tab terminations with divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMPD

Inlet, ¼'' Tab Terminations with Divider

  • Inlet
  • 1/4'' tab terminations with divider

General

Catalog Number

HBLMPD

EU RoHS Indicator

Contact Manufacturer

Item Type

Number Of Poles

2-Pole

UPC

783585580883

Dimensions

Dimensions

1.18 in x 1.02 in x 1.22 in

Height

1.22 in

Length

1.18 in

Width

1.02 in

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

100