HUBBELL CANADA
Image of SNAP8200ILTR inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Ivory 15A/125V LED

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Ivory 15A/125V LED

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP8200ILTR

S-CONNECT DUP HG 15A/125V LED TR IV

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Face LED Indicator
  • Audible SNAP, indicates solid connection
  • Reduces Installation Time
  • Tamper-Resistant

General

Catalog Number

SNAP8200ILTR

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

0.5

Indicator(s) Type

Green Led

Item Type

Smooth Face

Material

Polycarbonate

Number Of Poles

2

UPC

783585250342

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Horsepower - Maximum

0.5

Indicator(s) Type

Green Led

Configuration

Number Of Poles

2

Logistics

Carton Quantity

10