HUBBELL CANADA
inREACH® Cord Reel Mounting Bracket with Junction Box Mount
Image of HBLIACCMBJ inREACH® Cord Reel Mounting Bracket with Junction Box Mount
*Representative image
Image of HBLIACCMBJ inREACH® Cord Reel Mounting Bracket with Junction Box Mount
Image of HBLIACCMBJ inREACH® Cord Reel Mounting Bracket with Junction Box Mount

inREACH® Cord Reel Mounting Bracket with Junction Box Mount

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLIACCMBJ

Mounting bracket for select inREACH® series cord reels with Junction Box Mount

The inREACH® mounting bracket reduces the additional labor associated with installing cord reels. The mounting bracket can be installed during the earlier stages of the project, allowing for trim out of the cord reel at a fraction of the time and labor.

  • Powder Coated Cast Aluminum
  • Durable, Corrosion Resistant Cast Aluminum Construction
  • For Quicker Installation and Increased Efficiency

Labor Savings

General

Application

Industrial

Catalog Number

HBLIACCMBJ

Color

Black

Construction

Cast Aluminum

Duty

Heavy Duty

Environmental Conditions

Indoor

Finish Type

Powder Coated

Series

inREACH® Series

Style

Mounting Bracket

Type

Accessory

UPC

783585494715

Dimensions

Weight

7.8 lb

Electrical Ratings

Duty

Heavy Duty

Certifications And Compliance

Environmental Conditions

Indoor

Logistics

Carton Quantity

5

Pallet Quantity

90