HUBBELL CANADA
Image of HPW89B Interconnects, Modular 66 89B Bracket

Interconnects, Modular 66 89B Bracket

Brand: Hubbell Premise Wiring

Catalog ID: HPW89B

Interconnects, Modular 66 89B Bracket

Used to Mount 66M Series Blocks

Standard Product

General

Catalog Number

HPW89B

Compatibility

Within TIA-568C.2

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

UPC

662620821214

Dimensions

Height

1.5 in

Width

2.57 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

32