HUBBELL CANADA
Interconnects, Modular 66B Block, 6- pair, Split (3x), (6x 6)
Image of HPW66B36 Interconnects, Modular 66B Block, 6- pair, Split (3x), (6x 6)

Interconnects, Modular 66B Block, 6- pair, Split (3x), (6x 6)

Brand: Hubbell Premise Wiring

Catalog ID: HPW66B36

Interconnects, Modular 66B Block, 6- pair, Split (3x), (6x 6)

  • Designed for Fast and Easy Termination Incoming Telephone Cables
  • Smaller Connecting Blocks Satisfy the Need for a Block Smaller than the 25-Pair
  • Stackable for Increased Plant Flexibility

Standard Product

General

Catalog Number

HPW66B36

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

1

Number Of Rows And Columns

6

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Modular 66M

Specifications

  • Block Size (in) - 6 x 6
  • Capacity - 6-Pair

UPC

662620821177

Dimensions

Dimensions

2.8 in x 2.4 in x 1.2 in

Height

1.2 in

Length

2.8 in

Width

2.4 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

1-Pair In, 2-Pair Out

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Configuration

Number of Clips Per Row

1

Number Of Rows And Columns

6

Logistics

Carton Quantity

15

Pallet Quantity

2700