HUBBELL CANADA
Image of IR3PG IR3PG
Discontinued

IR3PG

Brand: Hubbell Premise Wiring

Catalog ID: IR3PG

REBOX® Industrial Cabinet, 36" H x 24" W x 12" D, Gray, Pre-Configured

Preconfigured

General

Application

Pre-Configured REBOX® Enclosures

Catalog Number

IR3PG

EU RoHS Indicator

No

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Pre-Configured

UPC

662620845821

Dimensions

Height

36 in

Thickness

0.0625

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed