HUBBELL CANADA
Image of IMF1EI iSTATION, Front Loading Module Frame, 1-Gang, Electric Ivory

iSTATION, Front Loading Module Frame, 1-Gang, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: IMF1EI

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, Electric Ivory

  • Front Loading Module Frame
  • 1-Gang
  • Electric Ivory

Accepts All iStation Moudles 3-Units

General

Application

Data/Fiber/Audio/Video

Catalog Number

IMF1EI

Color

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number of Gang(s)

1-Gang

Orientation

Horizontal

Specifications

  • Modular Plate Style - Plate Frame
  • Order Quantity - Carton of 20
  • Plate Gang - 1
  • Plate Style - Modular
  • Unit Package - 1

UPC

662620827315

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

1-Gang

Orientation

Horizontal

Logistics

Carton Quantity

20