
Brand: Hubbell Premise Wiring
Catalog ID: IMF1OW
Accepts All iStation Moudles 3-Units
Application
Data/Fiber/Audio/Video
Catalog Number
IMF1OW
Color
Light Almond/Office White
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number of Gang(s)
1-Gang
Orientation
Horizontal
Style
iSTATION™ Modular Plate Frame
Type
Plate Frame
UPC
662620827308
EU RoHS Indicator
Yes
Industry Standard(s)
Service
Single
Number of Gang(s)
1-Gang
Orientation
Horizontal
Carton Quantity
20