HUBBELL CANADA
Image of IMF3GY iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Gray

iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IMF3GY

iStation Plate Module Frame, 3-Gang, 3-Unit, Gray

  • Front Loading Module Frame
  • 3-Gang
  • 3-Unit
  • Gray

General

Catalog Number

IMF3GY

Color

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

3-Gang

UPC

662620331355

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10