HUBBELL CANADA
Image of IMF4OW iSTATION, Front Loading Module Frame, 4-Unit,Light Almond/Office White

iSTATION, Front Loading Module Frame, 4-Unit,Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: IMF4OW

Plate, iStation Module Frame, 4-Unit,Office White

  • Front Loading Module Frame
  • 4-Unit
  • Light Almond/Office White

General

Catalog Number

IMF4OW

Color

Construction

Construction Material - Main

EU RoHS Indicator

Contact Manufacturer

Material

High-Impact Thermoplastic (UL 94V-0)

Number of Gang(s)

4-Gang

UPC

662620248820

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

20