HUBBELL CANADA
iStation Module, Audio/Video, Unloaded, 1.5-Unit, Black, 10 Pack
Image of IMAVB15BK iStation Module, Audio/Video, Unloaded, 1.5-Unit, Black, 10 Pack

iStation Module, Audio/Video, Unloaded, 1.5-Unit, Black, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: IMAVB15BK

iStation Module, Audio/Video, Unloaded, 1.5-Unit, Black, 10 Pack

  • Unloaded
  • 1.5-Unit
  • Black

Standard Product

General

Application

AV Panel Mount Module Unloaded

Catalog Number

IMAVB15BK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

XLR

Temperature Rating

Per TIA

Type

Unloaded

UPC

662620284828

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10