
Brand: Hubbell Premise Wiring
Catalog ID: IMH110ST2BK
Standard Product
Application
HDMI Set Active Module
Catalog Number
IMH110ST2BK
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
HDMI
UPC
662620310947
Connectivity
110 Punch Down Block
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25