HUBBELL CANADA
Image of HSB1W iStation Surface Mount Box, 1-Port

iStation Surface Mount Box, 1-Port

OR

Brand: Hubbell Premise Wiring

Catalog ID: HSB1W

iStation Surface Mount Box, 1-Port

1-Port

Produit standard

General

Application

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB1W

Color

White

Construction

Construction Material - Main

Cover Type

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

1

Style

Surface Mount

Sub Brand

OptiChannel

Type

UPC

662620664002

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • ADA Compliance

Configuration

Number Of Ports

1

Logistics

Carton Quantity

50

Pallet Quantity

6300