HUBBELL CANADA
Image of HSB6GY iStation Surface Mount Box, 6-Port

iStation Surface Mount Box, 6-Port

Brand: Hubbell Premise Wiring

Catalog ID: HSB6GY

iStation Surface Mount Box, 6-Port

6-Port

General

Application

Surface Mount Connection Delivery

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB6GY

Color

Construction

Construction Material - Main

Cover Type

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

6

Style

Surface Mount

UPC

662620664194

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • ADA Compliance

Configuration

Number Of Ports

6

Logistics

Carton Quantity

10