HUBBELL CANADA
J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Gray
Image of RJ65GYTR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Gray
Image of RJ65GYTR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Gray
play
Tamper-Resistant Receptacles
play
Tradeselect Devices
Discontinued

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RJ65GYTR

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Gray

  • Custom box mounting
  • Accepts any snap fit jack configuration
  • Isolates low voltage and power in the same box

Tamper Resistant 15A 125V Receptacle

General

Application

Catalog Number

RJ65GYTR

Color

Contact

Brass

Environmental Conditions

EU RoHS Indicator

Item Type

Frame and Receptacle Only

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302534

Dimensions

Display Size

1-Gang Standard Sized

Weight

0.18 lb

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Conductor Related

Contact

Brass

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10