
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ650ITR
Tamper Resistant 15A 125V Receptacle
Application
Catalog Number
RJ650ITR
Color
Contact
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Screw Mounting
Temperature Rating
Per TIA
UPC
883778302480
Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
10