HUBBELL CANADA
Image of HXJDC25 Jack Accessories, Dust Cover for XCELERATOR Jacks

Jack Accessories, Dust Cover for XCELERATOR Jacks

Brand: Hubbell Premise Wiring

Catalog ID: HXJDC25

Jack Accessories, Dust Cover for XCELERATOR Jacks

Dust Cover for XCELERATOR Jacks

Standard Product

General

Application

Telephone and Data Distribution Jack

Catalog Number

HXJDC25

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Keystone

Temperature Rating

Per TIA

UPC

662620824895

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

RoHS Compliant

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25