
Brand: Killark
Catalog ID: JALX-30
JL/JAL series provides access to conductors for pulling, splicing and maintenance, but also doubles as a fixture hanger. It is available in copper-free aluminum and comes in a natural finish.
Application
Catalog Number
JALX-30
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
UPC
783936365282
Dimensions
7.5 in x 6 in x 4 in
Gross Weight with Packaging
3.25
Height
4 in
Hub Size
1"
Length
7.5 in
Width
6 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
X