
Brand: Killark
Catalog ID: JALX-32
JL/JAL series provides access to conductors for pulling, splicing and maintenance, but also doubles as a fixture hanger. It is available in copper-free aluminum and comes in a natural finish.
Application
Catalog Number
JALX-32
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
UPC
783936365329
Gross Weight with Packaging
3.4
Hub Size
1"
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
X