HUBBELL CANADA
Image not found

JB-12-10-W J-BOX NEMA12 10X8X4

Brand: Gleason Reel

Catalog ID: JB-12-10-W

J-BOX NEMA12 10X8X4

General

Catalog Number

JB-12-10-W

Mounting Type

Wall Mount

Type

Electrical Box

Dimensions

Depth

4

Dimension - Height inch

10

Overall Width

8

Certifications And Compliance

Nema Rating

NEMA 12