HUBBELL CANADA
Image of JCB JCB - JL/JAL Series Fittings - Outlet Bodies - Replacement Blank Cover - Depth 5/8 In - Volume 1.0 Cu In

JCB - JL/JAL Series Fittings - Outlet Bodies - Replacement Blank Cover - Depth 5/8 In - Volume 1.0 Cu In

Brand: Killark

Catalog ID: JCB

JL/JAL Series blank replacement cover.

Replacement blank cover.

General

Application

For use with JL Series outlet bodies.

Catalog Number

JCB

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Outlet Body Cover

UPC

783936365466

Dimensions

Gross Weight with Packaging

0.5

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5