HUBBELL CANADA
Image of JH-1 JH-1 - JL Series - Aluminum Replacement Outlet Body Hub Cover - Hub Size 1/2Inch - Volume 1.5 Cubic Inches

JH-1 - JL Series - Aluminum Replacement Outlet Body Hub Cover - Hub Size 1/2Inch - Volume 1.5 Cubic Inches

Brand: Killark

Catalog ID: JH-1

JL/JAL Series blank replacement cover.

Hub covers include set screws for locking to lighting fixture stems.

General

Application

For use with JL Series outlet bodies.

Catalog Number

JH-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Outlet Body Cover

UPC

783936365480

Dimensions

Gross Weight with Packaging

0.62

Hub Size

1/2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5