
Brand: Killark
Catalog ID: JLC-11
JL/JAL series provides access to conductors for pulling, splicing and maintenance, but also doubles as a fixture hanger. It is available in copper-free aluminum and comes in a natural finish.
Application
Catalog Number
JLC-11
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
UPC
783936365589
Dimensions
6.125 in x 6 in x 4.25 in
Gross Weight with Packaging
1.74
Height
4.25 in
Hub Size
1/2"
Length
6.125 in
Width
6 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C