
Brand: Killark
Catalog ID: JLC-21
JL/JAL series provides access to conductors for pulling, splicing and maintenance, but also doubles as a fixture hanger. It is available in copper-free aluminum and comes in a natural finish.
Application
Catalog Number
JLC-21
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
UPC
783936365640
Dimensions
6.25 in x 6 in x 4.125 in
Gross Weight with Packaging
1.7
Height
4.125 in
Hub Size
3/4"
Length
6.25 in
Width
6 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C