HUBBELL CANADA
Image of JWFF6 JWFF6

JWFF6

Brand: Wiegmann

Catalog ID: JWFF6

N12 FEED THRU FLEXIBLE FTG 6X6 CS -GRY

General

Catalog Number

JWFF6

Color

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Fitting

UPC

786725322565

Dimensions

Weight

4 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1