HUBBELL CANADA
Image of JWS6 JWS6

JWS6

Brand: Wiegmann

Catalog ID: JWS6

N12 FEED THRU TELESCOPE 6X6 CS -GRY

General

Catalog Number

JWS6

Color

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Fitting

UPC

786725322701

Dimensions

Weight

11 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1