HUBBELL CANADA
Image of K03891 K03891 - 3/8" 90° Liquidtight Connector Insulated

K03891 - 3/8" 90° Liquidtight Connector Insulated

Brand: Killark

Catalog ID: K03891

3/8" 90° Liquidtight Connector Insulated

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K03891

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Insulation Type

Insulated

Material

Steel

Series

K Series

Style

90 Degree

Type

UPC

783936991191

Dimensions

Hub Size

3/8"

Weight

0.26 lb

Certifications And Compliance

CSA File Number

LR70873

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Logistics

Carton Quantity

25