HUBBELL CANADA
Image of K11A36U2N K11A36U2N, 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing), 600 Volt Rated, Aluminum, Tin plated

K11A36U2N, 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing), 600 Volt Rated, Aluminum, Tin plated

Brand: Burndy

Catalog ID: K11A36U2N

1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing), 600 Volt Rated, Aluminum, Tin plated.

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing)
  • 600 Volt Rated
  • Range Taking conductor port

General

Application

Terminate multiple conductors onto equiment pads, panel boards, or switchgear

Catalog Number

K11A36U2N

Connector Type

Stacked

Construction Material - Main

Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin-Plated

Insulation

N

Material

Aluminum

Type

K-A-U2N

UPC

781810670149

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

5.34 in x 1.5 in x 3 in

Height

3 in

Length

5.34 in

Width

1.5 in

Conductor Related

Conductor Size

2 AWG-600 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Stacked

Logistics

Carton Quantity

18

Pallet Quantity

720