HUBBELL CANADA
Image of K12P4CG1 K12P4CG1, Copper Neutral Bar, Line: #14-4 AWG, Circuit: #6-14 AWG, 12 Outlets

K12P4CG1, Copper Neutral Bar, Line: #14-4 AWG, Circuit: #6-14 AWG, 12 Outlets

Brand: Burndy

Catalog ID: K12P4CG1

#14 - #4 AWG Line; #6 - #14 AWG Circuit; 12 outlets.

  • #14-4 AWG Cu, 12 Outlets
  • Copper Neutral Bar

General

Catalog Number

K12P4CG1

Material

Copper

Material - Bolt

Steel Zinc Plated

UPC

781810277096

Dimensions

Dimension - Height inch

.48 in

Dimension - Hole Size mm

12 mm

Dimension - Width inch

0.35 in

Dimension - Width mm

9 mm

Conductor Related

Conductor Range

#4 AWG to #14 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

150