HUBBELL CANADA
Image of K15P4CAG1 K15P4CAG1, AL Neutral Bar

K15P4CAG1, AL Neutral Bar

Brand: Burndy

Catalog ID: K15P4CAG1

Aluminum Neutral Bar.

  • Aluminum Neutral Bar Assembly
  • Zinc Plated Steel Bolt

General

Catalog Number

K15P4CAG1

Insulation

Material

Aluminum

Material - Bolt

Steel Zinc Plated

UPC

781810665565

UPC 14 Digit GTIN

00781810665565

Dimensions

Dimension - Height inch

0.44 in

Dimension - Height mm

11.2 mm

Dimension - Width inch

0.31 in

Dimension - Width mm

8 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Range

#4 AWG to #14 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

150