HUBBELL CANADA
Image of K16P6C5P1/0CAG1 K16P6C5P1/0CAG1, AL Neutral Bar, #14-1/0 AWG, #14-6 AWG, 21 Circuits

K16P6C5P1/0CAG1, AL Neutral Bar, #14-1/0 AWG, #14-6 AWG, 21 Circuits

Brand: Burndy

Catalog ID: K16P6C5P1/0CAG1

Dual rated Aluminum Neutral bar for copper and aluminum conductors, 21 Circuits, 14-1/0 AWG , 14-6AWG wire range.

  • Dual Rated Aluminum Neutral bar for copper and aluminum Conductors
  • 600V Minimum Voltage Rating
  • Conductor - AL or Cu Str Size Range: (4) 14-1/0 AWG, (17) 14-6 AWG
  • Number of Conductors: 21

General

Catalog Number

K16P6C5P1/0CAG1

Material

Aluminum

UPC

781810665596

UPC 14 Digit GTIN

00781810665596

Dimensions

Dimension - Height inch

0.62 in

Dimension - Height mm

15.7 mm

Dimension - Width inch

0.38 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

(4) 14-1/0 AWG , (17) 14-6 AWG

Conductor - Copper Str Size Range

(4) 14-1/0 AWG , (17) 14-6 AWG

Number of Conductors

21

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

150