HUBBELL CANADA
Image of K174P4CG1 K174P4CG1, Copper Neutral Bar

K174P4CG1, Copper Neutral Bar

Brand: Burndy

Catalog ID: K174P4CG1

Copper Neutral Bar.

  • Copper Neutral Bar
  • High Strength Pure Electrolytic Copper for Maximum strength and conductivity
  • Conductor Range: 14-6 AWG Cu

General

Catalog Number

K174P4CG1

Material

Copper

Material - Bolt

Steel Zinc Plated

UPC

781810665619

Dimensions

Dimension - Height inch

.47 in

Dimension - Hole Size mm

12 mm

Dimension - Width inch

0.34 in

Dimension - Width mm

9 mm

Conductor Related

Conductor Range

#6 AWG to #14 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

1