HUBBELL CANADA
Image of K22A39U2N K22A39U2N, AL Universal Terminal, 2-Hole, 1/2" Stud, 1-3/4" NEMA Spacing

K22A39U2N, AL Universal Terminal, 2-Hole, 1/2" Stud, 1-3/4" NEMA Spacing

Brand: Burndy

Catalog ID: K22A39U2N

Aluminum Universal Terminal, 2 Hole, 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing), tin plated.

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing)
  • 600 Volt Rated
  • Range Taking conductor port

General

Application

Terminate multiple conductors onto equiment pads, panel boards, or switchgear

Catalog Number

K22A39U2N

Connector Type

Stacked

Material

Aluminum

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810670163

UPC 14 Digit GTIN

00781810670163

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Height mm

0 mm

Dimension - Hole Size mm

0 mm

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Dimensions

5.34 in x 2.75 in x 3 in

Height

3 in

Length

5.34 in

Width

2.75 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

UI

Operational

Temperature Rating

194

Configuration

Connector Type

Stacked

Logistics

Carton Quantity

1

Pallet Quantity

1